ST_BA_TrendEntry
Structure for describing a trend entry.
Syntax
TYPE ST_BA_TrendEntry :
STRUCT
dtTime : ST_BA_DateTime;
eType : E_BA_TrendEntryType := E_BA_TrendEntryType.Invalid;
stState : ST_BA_StatusFlags;
uValue : U_BA_TrendEntryValue;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
dtTime | Time specification | |
eType | Specification of the trend recording type: Binary, analog or multistate values. | |
stState | Possible statuses of the trend: alarm, faulty value, overridden, disconnected. | |
uValue | Specification of the entry value including the status of the trend recording: start, stop, cleaned, interrupted. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |