UInt64Div16Ex

The function divides a TwinCAT 2 unsigned 64-bit number (“legacy” type: T_ULARGE_INTEGER) by a 16-bit unsigned number. The result is an unsigned 64-bit number.
 Return value
Name  | Type  | Description  | 
|---|---|---|
UInt64Div16Ex  | T_ULARGE_INTEGER  | 
  | 
 Inputs
VAR_INPUT
    dividend : T_ULARGE_INTEGER;
    divisor  : WORD;
END_VARName  | Type  | Description  | 
|---|---|---|
dividend  | T_ULARGE_INTEGER  | Number that is divided  | 
divisor  | WORD  | Number by which the dividend is divided  | 
/
 Inputs/outputs
VAR_IN_OUT
    remainder : T_ULARGE_INTEGER;
END_VARName  | Type  | Description  | 
|---|---|---|
remainder  | T_ULARGE_INTEGER  | Rest  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  |