HEXCHRNIBBLE_TO_BYTE

This function converts a hexadecimal nibble into its decimal value.
Return value
Name | Type | Description |
|---|---|---|
HEXCHRNIBBLE_TO_BYTE | BYTE |
|
Inputs
VAR_INPUT
chr : STRING(1);
END_VARName | Type | Description |
|---|---|---|
chr | STRING(1) | Hexadecimal nibble (‘0’ to ‘9’ or ‘a’ to ‘f’ or ‘A’ to ‘F’). |
Return value | Meaning |
|---|---|
0 to 15 | Successful, no error. |
255 | Error, wrong input parameter value. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |