ST_TcRouterStatusInfo
TwinCAT router status information.
TYPE ST_TcRouterStatusInfo :
STRUCT
maxMem : DWORD;(* Max. router memory byte size *)
maxMemAvail : DWORD;(* Available router memory byte size *)
regPorts : DWORD;(* Number of registered ports *)
regDrivers : DWORD;(* Number of registered TwinCAT server ports *)
amsDebugLog : BOOL;(* TRUE = Ams logging/debugging enabled, FALSE = Ams logging/debugging disabled *)
END_STRUCT
END_TYPEValue | Meaning |
|---|---|
maxMem | Maximum byte size of the router memory |
maxMemAvail | Available router memory byte size |
regPorts | Number of registered ports |
regDrivers | Number of registered TwinCAT server ports |
amsDebugLog | TRUE = AMS Logging/Debugging enabled, FALSE = AMS Logging/Debugging disabled |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |