FB_MemStackBuffer

The function block FB_MemStackBuffer can be used to write data sets with different lengths in a buffer or to read previously written data sets from the buffer. The data sets are read based on the LIFO principle (last in - first out), i.e. in the reverse order in which they were written into the buffer. In other words, the latest entries are read first. The buffer memory is made available to the function block via the pBuffer and cbBuffer input variables. Writing/reading of data sets is controlled via action calls. The function block features the following tasks:
- A_Push(): Writes a new data set into the buffer;
- A_Top(): Reads the last added/latest data set from the buffer, but does not remove it;
- A_Pop(): Reads and removes the last added/latest data set from the buffer;
- A_Reset(): Deletes all data sets from the buffer;
Inputs
VAR_INPUT
pWrite : POINTER TO BYTE;
cbWrite : UDINT;
pRead : POINTER TO BYTE;
cbRead : UDINT;
pBuffer : POINTER TO BYTE;
cbBuffer: UDINT;
END_VAR
Name | Type | Description |
---|---|---|
pWrite | ARRAY OF BYTE | The address of the PLC variable or of a buffer variable that contains the value data that is to be written. The address can be determined with the ADR operator. The programmer is himself responsible for dimensioning the buffer variable in such a way that cbWrite data bytes can be taken from it. |
cbWrite | UDINT | The number of value data bytes that are to be written (In the case of string variables this includes the final null). |
pRead | BYTE | The address of the PLC variable or of a buffer variable into which the value data that has been read is to be copied. The address can be determined with the ADR operator. The programmer is himself responsible for dimensioning the buffer variable in such a way that it can accept cbRead data bytes. The size of the buffer variables in bytes must be greater than or equal to the size of the data set that is to be read. |
cbRead | UDINT | The number of value data bytes to be read. If the buffer size is too small, data is not copied. The function block reports a buffer underflow error (bOk = FALSE), and the buffer size required for the next data set that is to be read is returned at the cbReturn output. |
pBuffer | ARRAY OF BYTE | Address of a PLC variables (e.g. ARRAY[...] OF BYTES) to be used as buffer memory by the function block. The address can be determined with the ADR operator. |
cbBuffer | UDINT | Max. byte size of the PLC variable to be used as buffer memory. The size can be determined with the SIZEOF operator. |
Outputs
VAR_OUTPUT
bOk : BOOL;
nCount : UDINT;
cbSize : UDINT;
cbReturn : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bOk | BOOL | Returns TRUE, if a new data set was added or removed successfully. Returns FALSE in the event of a buffer overflow or if no more entries are available in the buffer. |
nCount | UDINT | Returns the current number of buffered data sets. |
cbSize | UDINT | Returns the current number of assigned data bytes in the buffer. The number of assigned data bytes is always greater than the actual number of written value data. Each data set is complemented with additional information, so that it can be located later. |
cbReturn | UDINT | The number of value data bytes successfully read. If a read buffer underflow error has occurred, this output supplies the necessary read buffer size in bytes. In this case is the cbRead length is too small. |
Example:
The following example illustrates a simple application of the function block. Strings of different lengths are to be buffered. A rising edge at bReset clears the buffer. If bAdd is TRUE, 10 new strings are written into the buffer. If bRemove is TRUE the string that was written last is removed from the buffer. A rising edge at bGet results in the string that was written last to be read but not removed.
Declaration part:
PROGRAM MAIN
VAR
buffer : ARRAY[0..1000] OF BYTE;
fbStack : FB_MemStackBuffer;
bReset : BOOL := TRUE;
bAdd : BOOL := TRUE;
bGet : BOOL := TRUE;
bRemove : BOOL := TRUE;
putEntry : ARRAY[0..9] OF STRING(20) := ['Str_1', 'Str_2', 'Str_3', 'Str_4', 'Str_5', 'Str_6', 'Str_7', 'Str_8', 'Str_9', 'Str_10'];
getEntry : STRING;
i : UDINT;
END_VAR
Program code:
IF bReset THEN(* Clear buffer *)
bReset := FALSE;
fbStack.A_Reset( pBuffer := ADR( buffer ), cbBuffer := SIZEOF( buffer ) );
END_IF
IF bAdd THEN(* Add entries *)
bAdd := FALSE;
FOR i:= 0 TO 9 BY 1 DO
fbStack.A_Push( pBuffer := ADR(buffer), cbBuffer := SIZEOF(buffer), pWrite := ADR(putEntry[i]), cbWrite := LEN(putEntry[i]) + 1 );
IF fbStack.bOk THEN(* Success *)
;
ELSE(* Buffer overflow *)
;
END_IF
END_FOR
END_IF
IF bGet THEN(* Peek newest entry *)
bGet := FALSE;
fbStack.A_Top( pBuffer := ADR(buffer), cbBuffer := SIZEOF(buffer), pRead := ADR(getEntry), cbRead := SIZEOF(getEntry) );
IF fbStack.bOk THEN(* Success *)
;
ELSE(* Buffer is empty *)
;
END_IF
END_IF
IF bRemove THEN(* Remove newest entry *)
bRemove := FALSE;
fbStack.A_Pop( pBuffer := ADR(buffer), cbBuffer := SIZEOF(buffer), pRead := ADR(getEntry), cbRead := SIZEOF(getEntry) );
IF fbStack.bOk THEN(* Success *)
;
ELSE(* Buffer is empty *)
;
END_IF
END_IF
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |