FB_MemRingBufferEx

FB_MemRingBufferEx 1:

The function block FB_MemRingBufferEx can be used to write data sets with different lengths in a ring buffer or to read previously written data sets from the ring buffer. The written data sets are read out according to the FIFO principle in the same order in which they were previously written to the ring buffer. This means that the oldest entries are the first ones that are read. The buffer memory is made available to the function block via the pBuffer/cbBuffer input variables. Writing/reading of data sets is controlled via action calls.

The functionality of this function block is similar to that of the FB_MemRingBuffer function block. During reading of data sets the FB_MemRingBuffer copies the data into an external buffer variable. FB_MemRingBufferEx only provides a reference for the data set (address pointer/length). The application must then copy the data itself for further processing.

The function block features the following tasks:

FB_MemRingBufferEx 2: Inputs

VAR_INPUT
    pWrite   : POINTER TO BYTE;
    cbWrite  : UDINT;
    pBuffer  : POINTER TO BYTE;
    cbBuffer : UDINT;
END_VAR

Name

Type

Description

pWrite

ARRAY OF BYTE

The address of the PLC variable or of a buffer variable that contains the value data that is to be written. The address can be determined with the ADR operator. The programmer is himself responsible for dimensioning the buffer variable in such a way that cbWrite data bytes can be taken from it.

cbWrite

UDINT

The number of value data bytes that are to be written (In the case of string variables this includes the final null).

pBuffer

ARRAY OF BYTE

Address of a PLC variables (e.g. ARRAY[...] OF BYTES) to be used as buffer memory by the function block. The address can be determined with the ADR operator.

cbBuffer

UDINT

Max. byte size of the PLC variable to be used as buffer memory. The size can be determined with the SIZEOF operator.

FB_MemRingBufferEx 3: Outputs

VAR_OUTPUT
    bOk    : BOOL;
    pRead  : POINTER TO BYTE;
    cbRead : UDINT; 
    nCount : UDINT;
    cbSize : UDINT;
    cbFree : UDINT;
END_VAR

Name

Type

Description

bOk

BOOL

Returns TRUE, if a new data set was added or removed successfully. Returns FALSE in the event of a buffer overflow or if no more entries are available in the buffer.

pRead

BYTE

This variable returns a reference (address pointer) to the oldest data set in the ring buffer after the action: A_GetHead is called if successful (bOk=TRUE). It returns zero if no more data sets are available in the ring buffer.

cbRead

UDINT

This variable returns the length of the oldest data set in the ring buffer after the action: A_GetHead is called if successful (bOk=TRUE). It returns zero if no more data sets are available in the ring buffer.

nCount

UDINT

Returns the current number of buffered data sets.

cbSize

UDINT

Returns the current number of assigned data bytes in the buffer. The number of assigned data bytes is always greater than the actual number of written value data. Each data set is complemented with additional information, so that it can be located later.

cbFree

UDINT

Returns the byte size of the largest free memory segment in the buffer after the action: A_GetFreeSize is called. The data sets must use continuous addresses in the buffer memory, because the function block returns a reference for the data sets. This automatically leads to segmentation at the end of the buffer. This memory cannot be used if the new data set is greater than the free segment at the end of the buffer.

Example:

See: Example: Memory ring FiFo (FB_MemRingBufferEx).

Requirements

Development environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_Utilities (System)