FindAndSplitChar

The function splits a string into two strings.
The string is searched for a separator (e.g. "\") from left to right. The strings on both sides of this first occurrence of the separator are output.
The search direction can be changed with the parameter bSearchFromRight so that the string is searched from right to left.
The function stops the checking of the input length after Parameterlist.cMaxCharacters characters in order to avoid an infinite loop.
Return value
Name | Type | Description |
|---|---|---|
FindAndSplitChar | BOOL | The return value is TRUE if the separator was found and the division and output of the strings was successful. |
Inputs
VAR_INPUT
sSeparatorChar : STRING(1);
pSrcString : POINTER TO STRING;
pLeftString : POINTER TO STRING;
nLeftSize : UDINT;
pRightString : POINTER TO STRING;
nRightSize : UDINT;
bSearchFromRight : BOOL;
END_VARName | Type | Description |
|---|---|---|
sSeparatorChar | STRING(1) | Character representing the separator. |
pSrcString | POINTER TO STRING | Pointer to the STRING variable that represents the source string. |
pLeftString | POINTER TO STRING | Pointer to the STRING variable to which the separated left-hand string is to be output. |
nLeftSize | UDINT | Maximum size of the separated left string |
pRightString | POINTER TO STRING | Pointer to the STRING variable to which the separated right-hand string is to be output. |
nRightSize | UDINT | Maximum size of the separated right string |
bSearchFromRight | BOOL | If the input is set, the search direction changes so that the string is searched for the separator from right to left. |
Sample "Splitting into several substrings":
This sample shows how to split a string ''machines/machine1/module2/data/tx' into several strings ['machines', 'machine1', 'module2', 'data', 'tx']. To this end the function FindAndSplitChar() is called repeatedly in a loop.
PROGRAM MAIN
VAR
sSrc : STRING(255) := 'machines/machine1/module2/data/tx';
aSplit : ARRAY[1..cMax] OF STRING(255);
bResultSplit : BOOL;
i : UDINT;
END_VAR
VAR CONSTANT
cMax : UDINT := 9;
END_VARaSplit[1] := sSrc;
FOR i:=1 TO cMax-1 DO
bResultSplit := FindAndSplitChar( sSeparatorChar := '/', pSrcString := ADR(aSplit[i]),
pLeftString := ADR(aSplit[i]), nLeftSize := SIZEOF(aSplit[i]),
pRightString := ADR(aSplit[i+1]), nRightSize := SIZEOF(aSplit[i+1]),
bSearchFromRight := FALSE );
IF NOT bResultSplit THEN
EXIT;
END_IF
END_FORSample "Merging several strings":
This sample shows how to combine several strings ['machines', 'machine1', 'module2', 'data', 'tx'] into one string 'machines/machine1/module2/data/tx'.
PROGRAM MAIN
VAR
sSeparator : STRING(1) := '/';
aSplit : ARRAY[1..cMax] OF STRING(255) := ['machines', 'machine1', 'module2', 'data', 'tx'];
sJoined : STRING(255);
bResultConcat : BOOL;
i : UDINT;
END_VAR
VAR CONSTANT
cMax : UDINT := 5;
END_VARsJoined := aSplit[1];
FOR i:=1 TO cMax-1 DO
bResultConcat := CONCAT2(pSrcString1 := ADR(sJoined), pSrcString2 := ADR(sSeparator), pDstString := ADR(sJoined), nDstSize := SIZEOF(sJoined));
IF NOT bResultConcat THEN
EXIT;
END_IF
bResultConcat := CONCAT2(pSrcString1 := ADR(sJoined), pSrcString2 := ADR(aSplit[i+1]), pDstString := ADR(sJoined), nDstSize := SIZEOF(sJoined));
IF NOT bResultConcat THEN
EXIT;
END_IF
END_FORRequirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4024.11 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >=3.3.39.0 |