FindAndReplaceChar

The function finds a character, which may occur more than once, in a string and replaces it with another character.
The function returns
- the number of replaced characters.
- the value 0 if the character was not found.
The function stops the checking of the input length after Parameterlist.cMaxCharacters characters in order to avoid an infinite loop.
Return value
Name | Type | Description |
|---|---|---|
FindAndReplaceChar | UDINT | Finds a character, that may occur more than once, in a string and replaces it with another character. |
Inputs
VAR_INPUT
pSrcString : POINTER TO STRING;
sDeleteChar : STRING(1);
sInsertChar : STRING(1);
pDstString : POINTER TO STRING;
nDstSize : UDINT;
END_VARName | Type | Description |
|---|---|---|
pSrcString | POINTER TO STRING | Pointer to the STRING variable whose string is to be searched (input string). |
sDeleteChar | STRING(1) | Character to be removed. |
sInsertChar | STRING(1) | Character to replace the other character. |
pDstString | POINTER TO STRING | Pointer to the resulting STRING variable (output string) |
nDstSize | UDINT | Size of the resulting STRING variable (output string) in bytes; the SIZEOF() operator can be used for the assignment. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >=3.3.35.0 |