FindAndDeleteChar
![FindAndDeleteChar 1:](Images/png/6200726283__Web.png)
The function finds a character, which may occur more than once, in a string and removes it.
The function returns
- the number of removed characters.
- the value 0 if the character was not found.
The function stops the checking of the input length after Parameterlist.cMaxCharacters
characters in order to avoid an infinite loop.
FUNCTION FindAndDeleteChar : UDINT
VAR_INPUT
VAR_INPUT
pSrcString : POINTER TO STRING;
sDeleteChar : STRING(1);
pDstString : POINTER TO STRING;
nDstSize : UDINT;
END_VAR
pSrcString: Pointer to the STRING variable whose string is to be searched (input string)
sDeleteChar: Character to be removed
pDstString: Pointer to the resulting STRING variable (output string)
nDstSize: Size of the resulting STRING variable (output string) in bytes. The operator SIZEOF() can be used for the assignment.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, ARM) | Tc2_Utilities (System) >=3.3.35.0 |