FIND2

The function finds a string, which may occur more than once, in another string.
The function returns:
- The position of the first character of the first string found.
- The value 0 if the string was not found.
The function stops the checking of the input length after Parameterlist.cMaxCharacters characters in order to avoid an infinite loop.
Return value
Name | Type | Description |
|---|---|---|
FIND2 | UDINT | Finds a string that may occur more than once in another string. |
Inputs
VAR_INPUT
pSrcString : POINTER TO STRING;
pFindString : POINTER TO STRING;
END_VARName | Type | Description |
|---|---|---|
pSrcString | POINTER TO STRING | Pointer to the STRING variable whose string is to be searched. |
pFindString | POINTER TO STRING | Pointer to the STRING variable whose string is being searched for. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >=3.3.35.0 |