ST_TcOnlineLicenseInfoDataEx
TYPE ST_TcOnlineLicenseInfoDataEx :
STRUCT
stLicenseId : GUID
stLicenseName : STRING(80);
tExpirationTime : TIMESTRUCT;
sExpirtaionTime : STRING(80);
nMaxCount : UDINT;
nUsedCount : UDINT;
eResult : E_LicenseHResult;
nVolumeNo : UDINT;
nOptInfo : WORD;
nRestriction : WORD;
bOemLicense : BOOL;
bBeckhoffLicense : BOOL;
bBeckhoffPC : BOOL;
bEtherCATDongle : BOOL;
bUSBDongle : BOOL;
bGenDevTypeLic : BOOL;
END_STRUCT
END_TYPE
Name | Description |
---|---|
stLicenseId | License ID |
stLicenseName | License name |
tExpirationTime | Expiry date |
sExpirationTime | Expiry date |
nMaxCount | Maximum number of instances that can be used for this license (0=unlimited) |
nUsedCount | Number of license instances used |
eResult | License status (see E_LicenseHResult) |
nVolumeNo | (only for volume licenses): Volume bundle number 0: no bundle number |
nOptInfo | (internal) |
nRestriction | License has restrictions on usage |
bOemLicense | OEM license |
bBeckhoffLicense | Beckhoff license |
bBeckhoffPC | License for Beckhoff hardware (IPC, CX etc.) |
bEtherCATDongle | License is for EtherCAT License Key Terminal, e.g. EL6070 |
bUSBDongle | License is for USB license dongle, e.g. C9900-L100 |
bGenDevTypeLic | License is for the device type |