Example: File ring FIFO (FB_FileRingBuffer)
The complete sources can be found here: FileRingBufferExample.zip
The following example illustrates a simple application of the function block. The rising edge at bOpen opens an existing ring buffer file. If the file does not exist, a new one is created. The rising edge at bClose closes an open file. The rising edge at bCreate creates a new file. If you set bAdd = TRUE a new data record will be written into the ring buffer file, and when bRemove =TRUE the oldest data record is removed.
PROGRAM MAIN
VAR
bOpen : BOOL;
bClose : BOOL;
bCreate : BOOL;
bAdd : BOOL;
bRemove : BOOL;
bGet : BOOL;
bReset : BOOL;
fbFileBuffer : FB_FileRingBuffer := ( sNetId := '',
sPathName := 'c:\temp\Data.dat',
ePath := PATH_GENERIC,
nID := 1,
cbBuffer := 100, (*cbBuffer := 16#80000000, 2GB*)
bOverwrite := TRUE,
pWriteBuff := 0,
cbWriteLen := 0,
pReadBuff := 0,
cbReadLen := 0,
tTimeout := t#5s );
storeData : ARRAY[1..10] OF BYTE :=[10(0)];
cbStore : UDINT;
loadData : ARRAY[1..10] OF BYTE :=[10(0)];
cbLoad : UDINT;
i : INT;
END_VAR
fbFileBuffer( cbReturn => cbLoad );
IF NOT fbFileBuffer.bBusy THEN
IF bOpen THEN
bOpen := FALSE;
fbFileBuffer.A_Open();
END_IF
IF bClose THEN
bClose := FALSE;
fbFileBuffer.A_Close();
END_IF
IF bCreate THEN
bCreate := FALSE;
fbFileBuffer.A_Create();
END_IF
IF bAdd THEN
bAdd := FALSE;
(* modify data *)
FOR i:=1 TO 10 BY 1 DO
storeData[i] := storeData[i] + 1;
END_FOR
cbStore := SEL( cbStore > 1, SIZEOF(storeData), cbStore - 1 ); (* modify the data chunk length *)
fbFileBuffer.A_AddTail( pWriteBuff := ADR(storeData), cbWriteLen := cbStore,
pReadBuff := 0, cbReadLen:=0 );
END_IF
IF bRemove THEN
bRemove := FALSE;
fbFileBuffer.A_RemoveHead( pWriteBuff := 0, cbWriteLen := 0,
pReadBuff := ADR(loadData), cbReadLen := SIZEOF(loadData));
END_IF
IF bGet THEN
bGet := FALSE;
fbFileBuffer.A_GetHead( pWriteBuff := 0, cbWriteLen := 0,
pReadBuff := ADR(loadData), cbReadLen := SIZEOF(loadData));
END_IF
IF bReset THEN
bReset := FALSE;
fbFileBuffer.A_Reset();
END_IF
END_IFRequirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |