Example: Communication BC/BX<->PC/CX (F_SwapRealEx)
The example demonstrates the application of the F_SwapRealEx function. This example contains two components: TwinCAT 2.xx BC/BX (Bus Terminal Controller) application and TwinCAT 3.xx PC/CX (x86) application. The PC/CX application reads/writes a structure variable from/into the flag area of the BC/BX. The structure variable contains REAL elements. These have to be converted to the right format before they are used on the PC/CX or transferred to the BC/BX.
Here you can unpack the complete sources:
TwinCAT 2.xx - BC/BX (Bus Terminal Controller) application/project file: DataExBC.zip
TwinCAT 3.xx - PC/CX (x86, x64, ARM) application/archive file: DataExPC.zip
System requirements:
- TwinCAT 2.xx PLC (required for downloading the BC/BX application) + BC/BX hardware (e.g. BC9000);
- TwinCAT 3.xx engineering and runtime system (required for downloading the PC/CX application);
Download a project
Use the TwinCAT 2.xx PLC to download the BC/BX application into the runtime system of a Bus Terminal Controller (e.g. BC9000). Create a boot project and start the PLC. In the next step use TwinCAT 3.xx to create a new XAE project. Import the archive file into TwinCAT XAE with a right mouse click on the PLC node, then Add existing item.
To enable access to the BC/BX (Bus Terminal Controller) via ADS, it has to be entered as a device in the list of TwinCAT AMS route connections (routes). Create a new static route (follow the steps shown in the diagram). The AmsNetID and IP address of the BC/BX have to be configured accordingly (remember the AmsNetID in the PLC program code).
Important note!
The BC/BX (Bus Terminal Controller) and PC/CX (x86, x64, ARM) have different memory alignment (data alignment). For data exchange BC/BX <-> PC/CX please define structures with 8-byte memory alignment.
- TwinCAT 2.xx + PC/CX (x86) platform => data structures have 1-byte memory alignment;
- TwinCAT 2.xx + CX (ARM) platform => data structures have 4-byte (DWORD) memory alignment;
- TwinCAT 2.xx + BC/BX (Bus Terminal Controller) platform => data structures have 2-byte (WORD) memory alignment;
- TwinCAT 3.xx + PC/CX (x86, x64, ARM) platform => data structures have 8-byte memory alignment;
The structure variable definition used on both systems:
(* 8 byte aligned structure, byte size := 152 byte *)
TYPE ST_FrameData :
STRUCT
nFrameSize: DWORD;(*Frame byte size, member byte size := 4 byte*)
nTxFrames : DWORD;(*Tx frame number, member byte size := 4 byte*)
nRxFrames : DWORD;(*Rx frame number, member byte size := 4 byte*)
nCounter : DWORD;(*Number value, member byte size := 4 byte*)
fU : REAL;(*Floating point number, member byte size := 4 byte*)
fV : REAL;(*Floating point number, member byte size := 4 byte*)
fW : REAL;(*Floating point number, member byte size := 4 byte*)
aFloats : ARRAY[0..9] OF REAL;(* Array of floating point numbers, array byte size := 40 byte*)
sMsg : STRING;(*String variable, member byte size := 81 byte incl. String null delimiter*)
bEnable : BOOL;(*Boolean flag, member byte size := 1 byte*)
nRsv0 : BYTE;(*Reserved byte to meet the 8 byte alignment, member byte size := 1 byte*)
nCRC : BYTE;(*CRC checksum byte, member byte size := 1 byte*)
END_STRUCT
END_TYPE
BC/BX (Bus Terminal Controller) application
After each write access from the PC/CX the data length and checksum is checked. New random values for read access are then generated, which are also associated with a simple checksum.
PROGRAM MAIN
VAR
stRxFrame AT%MB500 : ST_FrameData;(* Data transported from PC/CX (x86) to BC/BX (Bus Terminal Controller) *)
stTxFrame AT%MB0 : ST_FrameData;(* Data transported from BC/BX (Bus Terminal Controller) to PC/CX (x86) *)
nReceivedFrame : UDINT;
i : INT;
nRxErrors : UDINT;
END_VAR
(* New frame from PC/CX received? *)
IF stRxFrame.nTxFrames <> nReceivedFrame THEN
(* Frame length OK? *)
IF stRxFrame.nFrameSize = SIZEOF( stRxFrame) THEN
(* Checksum OK? *)
IF stRxFrame.nCRC = F_CheckSum( ADR( stRxFrame), SIZEOF( stRxFrame) - 1 ) THEN (* => OK *)
(* Create/modify the tx data *)
stTxFrame.nFrameSize := SIZEOF( stTxFrame);(* Set frame byte size *)
stTxFrame.nTxFrames := stTxFrame.nTxFrames + 1;(* Increment the send frame number *)
stTxFrame.nRxFrames := stRxFrame.nTxFrames;(* Report the received frame number *)
stTxFrame.bEnable := NOT stRxFrame.bEnable;(* Toggle bool flag *)
stTxFrame.nCounter := stTxFrame.nCounter + 1;(* Send some counter value *)
stTxFrame.sMsg := CONCAT( 'Message from BC/BX, counter:', DWORD_TO_STRING( stTxFrame.nCounter ) );(* Create any string message *)
stTxFrame.fU := stRxFrame.fU + 10.0;(* Modify some floating point values *)
stTxFrame.fV := stRxFrame.fV + 100.0;
stTxFrame.fW := stRxFrame.fW + 1000.0;
FOR i:= 0 TO 9 DO
stTxFrame.aFloats[i] := stTxFrame.aFloats[i] + i + 3.141592;
END_FOR
stTxFrame.nCRC := F_CheckSum( ADR( stTxFrame), SIZEOF( stTxFrame) - 1 );(* Create checksum *)
ELSE(* => Checksum error *)
nRxErrors := nRxErrors + 1;
END_IF
ELSE(* => Invalid frame length *)
nRxErrors := nRxErrors + 1;
END_IF
nReceivedFrame := stRxFrame.nTxFrames;
END_IF
PC/CX (x86, x64, ARM) application
A rising edge at bWrite starts the write process. The REAL elements are converted to BC/BX format before the write operation. The data length and checksum is determined and set. A rising edge at bRead starts the read process. After a successful read operation the data length is checked, then a simple checksum. The REAL elements are then converted to PC/CX format.
PROGRAM MAIN
VAR
bWrite : BOOL;(* Rising edge at this variable writes data to the BC/BX (Bus Terminal Controller) *)
bRead : BOOL;(* Rising edge at this variable reads data from BC/BX (Bus Terminal Controller) *)
stTxFrame : ST_FrameData; (* Data transported from PC/CX (x86) to BC/BX (Bus Terminal Contoroller) *)
stRxFrame : ST_FrameData; (* Data transported from BC/BX (Bus Terminal Controller) to PC/CX (x86) *)
fbWrite : ADSWRITE := ( NETID := '172.17.61.50.1.1', PORT := 800, IDXGRP := 16#4020, IDXOFFS := 500, TMOUT := DEFAULT_ADS_TIMEOUT );
fbRead : ADSREAD := ( NETID := '172.17.61.50.1.1', PORT := 800, IDXGRP := 16#4020, IDXOFFS := 0, TMOUT := DEFAULT_ADS_TIMEOUT );
(* Temporary used variables *)
stTxToBC : ST_FrameData;
stRxFromBC : ST_FrameData;
i : INT;
nTxState : UDINT;
nRxState : UDINT;
nTxErrors : UDINT;
nRxErrors : UDINT;
END_VAR
(*##########################################################################################*)
CASE nTxState OF
0:
IF bWrite THEN(* Write BC/BX data *)
bWrite := FALSE;
(* Prepare/modify tx data *)
stTxFrame.nFrameSize := SIZEOF( stTxFrame );(* Set frame byte size *)
stTxFrame.nTxFrames := stTxFrame.nTxFrames + 1;(* Increment the send frame number *)
stTxFrame.nRxFrames := stRxFrame.nTxFrames;(* Report the received frame number *)
stTxFrame.bEnable := NOT stTxFrame.bEnable;(* Toggle bool flag *)
stTxFrame.nCounter := stTxFrame.nCounter + 1;(* Increment counter value *)
stTxFrame.sMsg := CONCAT( 'Message from PC/CX, counter: ', DWORD_TO_STRING( stTxFrame.nCounter ) );(* Create some string message *)
stTxFrame.fU := stTxFrame.fU + 1.2;(* Modify some floating point values *)
stTxFrame.fV := stTxFrame.fV + 3.4;
stTxFrame.fW := stTxFrame.fW + 5.6;
FOR i:= 0 TO 9 DO
stTxFrame.aFloats[i] := stTxFrame.aFloats[i] + i;
END_FOR
stTxFrame.nCRC := 0;
(* Create temporary copy of tx data *)
stTxToBC := stTxFrame;
(* Swap REAL variables to BC/BX (Bus Terminal Controller) format *)
F_SwapRealEx( stTxToBC .fU );
F_SwapRealEx( stTxToBC .fV );
F_SwapRealEx( stTxToBC .fW );
FOR i:= 0 TO 9 DO
F_SwapRealEx( stTxToBC .aFloats[i] );
END_FOR
(* Create CRC check number *)
stTxToBC .nCRC := F_CheckSum( ADR( stTxToBC ), SIZEOF( stTxToBC ) - 1 );
(* Send *)
fbWrite( WRITE := FALSE );
fbWrite( LEN := SIZEOF( stTxToBC ), SRCADDR := ADR( stTxToBC ), WRITE := TRUE );
nTxState := 1;
END_IF
1:(* Wait until ads write command not busy *)
fbWrite( WRITE := FALSE );
IF NOT fbWrite.BUSY THEN
IF NOT fbWrite.ERR THEN
nTxState := 0;
ELSE(* Ads error *)
nTxState := 100;
END_IF
END_IF
100: (* TODO: Error state, add error handling *)
nTxErrors := nTxErrors + 1;
nTxState := 0;
END_CASE
(*##########################################################################################*)
CASE nRxState OF
0:
IF bRead THEN(* Read BC/BX data *)
bRead := FALSE;
fbRead( READ := FALSE );
fbRead( LEN := SIZEOF( stRxFromBC ), DESTADDR := ADR( stRxFromBC ), READ := TRUE );
nRxState := 1;
END_IF
1:(* Wait until ads read command not busy *)
fbRead( READ := FALSE );
IF NOT fbRead.BUSY THEN
IF NOT fbRead.ERR THEN
(* Perform simple frame length check *)
IF stRxFromBC.nFrameSize = SIZEOF( stRxFromBC ) THEN (* Check frame length *)
(* Perform simple CRC check *)
IF stRxFromBC.nCRC = F_CheckSum( ADR( stRxFromBC ), SIZEOF( stRxFromBC ) - 1 ) THEN
(* Swap REAL variables to PC/CX (x86) format *)
F_SwapRealEx( stRxFromBC.fU );
F_SwapRealEx( stRxFromBC.fV );
F_SwapRealEx( stRxFromBC.fW );
FOR i:= 0 TO 9 DO
F_SwapRealEx( stRxFromBC.aFloats[i] );
END_FOR
stRxFrame := stRxFromBC;
nRxState := 0;
ELSE(* => Checksum error *)
nRxState := 100;
END_IF
ELSE(* => Invalid frame length *)
nRxState := 100;
END_IF
ELSE(* => Ads error *)
nRxState := 100;
END_IF
END_IF
100: (* TODO: Error state, add error handling *)
nRxErrors := nRxErrors + 1;
nRxState := 0;
END_CASE
Application test
Open the PC/CX application and write TRUE to the bWrite variable. In the next step write TRUE to the bRead variable.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |