ST_TcRouterStatusInfo
TwinCAT router status information.
TYPE ST_TcRouterStatusInfo :
STRUCT
    maxMem      : DWORD;(* Max. router memory byte size *)
    maxMemAvail : DWORD;(* Available router memory byte size *)
    regPorts    : DWORD;(* Number of registered ports *)
    regDrivers  : DWORD;(* Number of registered TwinCAT server ports *)
    amsDebugLog : BOOL;(* TRUE = Ams logging/debugging enabled, FALSE = Ams logging/debugging disabled *)
END_STRUCT
END_TYPE| Value | Meaning | 
|---|---|
| maxMem | Maximum byte size of the router memory | 
| maxMemAvail | Available router memory byte size | 
| regPorts | Number of registered ports | 
| regDrivers | Number of registered TwinCAT server ports | 
| amsDebugLog | TRUE = AMS Logging/Debugging enabled, FALSE = AMS Logging/Debugging disabled | 
Requirements
| Development environment | Target platform | PLC libraries to be integrated (category group) | 
|---|---|---|
| TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |