ST_DeviceIdentification
TYPE ST_DeviceIdentification :
STRUCT
strTargetType : STRING(30);
strHardwareModel : STRING(10);
strHardwareSerialNo : STRING(12);
strHardwareVersion : STRING(8);
strHardwareDate : STRING(12);
strHardwareCPU : STRING(20);
strImageDevice : STRING(48);
strImageVersion : STRING(32);
strImageLevel : STRING(32);
strImageOsName : STRING(48);
strImageOsVersion : STRING(8);
strTwinCATVersion : STRING(4);
strTwinCATRevision : STRING(4);
strTwinCATBuild : STRING(8);
strTwinCATLevel : STRING(20);
strAmsNetId : T_AmsNetId;
END_STRUCT
END_TYPEValue | Description |
|---|---|
strTargetType | Target system type, e.g. 'CX1000 CE', .... |
strHardwareModel | Hardware model, e.g. '1001'. |
strHardwareSerialNo | Hardware serial number, e.g. '123'. |
strHardwareVersion | Hardware version, e.g. '1.7'. |
strHardwareDate | Hardware production date, e.g. '18.8.06'. |
strHardwareCPU | Hardware CPU architecture, e.g. 'INTELx86', 'ARM', 'UNKNOWN' or '' (empty string). |
strImageDevice | Software platform, e.g. 'CX1000', .... |
strImageVersion | Software platform version, e.g. '2.15'. |
strImageLevel | Software platform level, e.g. 'HMI'. |
strImageOsName | Name of operating system, e.g. 'Windows CE'. |
strImageOsVersion | Operating system version, e.g. '5.0'. |
strTwinCATVersion | TwinCAT version, e.g. for TwinCAT 2.10.1307: '2'. |
strTwinCATRevision | TwinCAT revision, e.g. for TwinCAT 2.10.1307: '10'. |
strTwinCATBuild | TwinCAT Build, e.g. for TwinCAT 2.10.1307: '1307'. |
strTwinCATLevel | Registered TwinCAT level, e.g. 'PLC', 'NC-PTP', 'NC-I', .... |
strAmsNetId | TwinCAT AMS-NetID, e.g. '5.0.252.31.1.1'. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |