E_TypeFieldParam
String format type field.
TYPE E_TypeFieldParam :
(
TYPEFIELD_UNKNOWN := 0,
TYPEFIELD_B, (* b or B: binary number *)
TYPEFIELD_O, (* o or O: octal number *)
TYPEFIELD_U, (* u or U: unsigned decimal number *)
TYPEFIELD_C, (* c or C: one ASCII character *)
TYPEFIELD_F, (* f or F: float number ( normalized format )*)
TYPEFIELD_D, (* d or D: signed decimal number *)
TYPEFIELD_S, (* s or S: string *)
TYPEFIELD_XU, (* X: hecadecimal number (upper case characters )*)
TYPEFIELD_XL, (* x: hecadecimal number (lower case characters )*)
TYPEFIELD_EU, (* E: float number ( scientific format ) *)
TYPEFIELD_EL (* e: float number ( scientific format ) *)
);
END_TYPEValue | Meaning |
|---|---|
TYPEFIELD_UNKNOWN | Unknown or not initialized |
TYPEFIELD_B | b or B: Binary number |
TYPEFIELD_O | o or O: octal number |
TYPEFIELD_U | u or U: Unsigned decimal number |
TYPEFIELD_C | c or C: ASCII character |
TYPEFIELD_F | f or F: floating-point number (normalized representation) |
TYPEFIELD_D | d or D: signed decimal number |
TYPEFIELD_S | s or S: String |
TYPEFIELD_XU | X: hexadecimal number (upper case characters) |
TYPEFIELD_XL | x: hexadecimal number (lower case characters) |
TYPEFIELD_EU | E: floating-point number (scientific representation) |
TYPEFIELD_EL | e: floating-point number (scientific representation) |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |