E_MIB_IF_Type

Management information base interface type.

TYPE E_MIB_IF_Type :
(
    MIB_IF_TYPE_OTHER      := 1,
    MIB_IF_TYPE_ETHERNET   := 6,
    MIB_IF_TYPE_TOKENRING  := 9,
    MIB_IF_TYPE_FDDI       := 15,
    MIB_IF_TYPE_PPP        := 23,
    MIB_IF_TYPE_LOOPBACK   := 24,
    MIB_IF_TYPE_SLIP       := 28
);
END_TYPE

Requirements

Development environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_Utilities (System)