Int64Div64Ex

The function divides two TwinCAT 2 signed 64-bit numbers (“legacy” type: T_LARGE_INTEGER). The result is a signed 64-bit number.
 Return value
Name  | Type  | Description  | 
|---|---|---|
Int64Div64Ex  | T_LARGE_INTEGER  | 
  | 
 Inputs
VAR_INPUT
    dividend  : T_LARGE_INTEGER;
    divisor   : T_LARGE_INTEGER;
END_VARName  | Type  | Description  | 
|---|---|---|
dividend  | T_LARGE_INTEGER  | Number that is divided  | 
divisor  | T_LARGE_INTEGER  | Number by which the dividend is divided  | 
/
 Inputs/outputs
VAR_IN_OUT
    remainder : T_LARGE_INTEGER;
END_VARName  | Type  | Description  | 
|---|---|---|
remainder  | T_LARGE_INTEGER  | Rest  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  |