Int64Sub64

The function subtracts two TwinCAT 2 signed 64-bit numbers (“legacy” type: T_LARGE_INTEGER). The result is a signed 64-bit number.
 Return value
Name  | Type  | Description  | 
|---|---|---|
Int64Sub64  | T_LARGE_INTEGER  | 
  | 
 Inputs
VAR_INPUT
    i64a : T_LARGE_INTEGER;
    i64b : T_LARGE_INTEGER;
END_VARName  | Type  | Description  | 
|---|---|---|
i64a  | T_LARGE_INTEGER  | 
  | 
i64b  | T_LARGE_INTEGER  | 
  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  |