UInt64Rol

Bitwise left rotation of a TwinCAT 2 unsigned 64-bit number (“legacy” type: T_ULARGE_INTEGER). The result is an unsigned 64-bit number.
 Return value
Name  | Type  | Description  | 
|---|---|---|
UInt64Rol  | T_ULARGE_INTEGER  | 
  | 
 Inputs
VAR_INPUT
    ui64 : T_ULARGE_INTEGER;
    n    : DWORD;
END_VARName  | Type  | Description  | 
|---|---|---|
ui64  | T_ULARGE_INTEGER  | 
  | 
n  | DWORD  | 
  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  |