UInt32x32To64

The function multiplies two unsigned 32-bit numbers. The result is a TwinCAT 2 unsigned 64-bit number (“legacy” type: T_ULARGE_INTEGER).
Return value
Name | Type | Description |
|---|---|---|
UInt32x32To64 | T_ULARGE_INTEGER |
|
Inputs
VAR_INPUT
ui32a : DWORD;
ui32b : DWORD;
END_VARName | Type | Description |
|---|---|---|
ui32a | DWORD |
|
ui32b | DWORD |
|
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |