UInt64Sub64

The function subtracts two TwinCAT 2 unsigned 64-bit numbers (“legacy” type: T_ULARGE_INTEGER). The result is an unsigned 64-bit number.
 Return value
Name  | Type  | Description  | 
|---|---|---|
UInt64Sub64  | T_ULARGE_INTEGER  | 
  | 
 Inputs
VAR_INPUT
    ui64a : T_ULARGE_INTEGER;
    ui64b : T_ULARGE_INTEGER;
END_VARName  | Type  | Description  | 
|---|---|---|
ui64a  | T_ULARGE_INTEGER  | 
  | 
ui64b  | T_ULARGE_INTEGER  | 
  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  |