SYSTEMTIME_TO_DT

The "SYSTEMTIME_TO_DT" function allows the Windows system time structure to be converted to the DATE_AND_TIME format (DT) usual in a PLC. The system time has a resolution of 1 ms and the DATE_AND_TIME has a resolution of 1 s. The milliseconds from the system time are taken into account during the conversion and rounded up to the DATE_AND_TIME return value accordingly. To disable rounding, set the wMilliseconds element in the Windows system time structure to zero.
FUNCTION SYSTEMTIME_TO_DT : DT
Inputs
VAR_INPUT
TIMESTR : TIMESTRUCT;
END_VAR
Name | Type | Description |
---|---|---|
TIMESTR | The structure with the Windows system time to be converted |
Example:
PROGRAM SystemTimeTest
VAR
SystemTimeStruct : TIMESTRUCT;
DTFromSystemTime : DT;
END_VAR
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |