F_GetWeekOfTheYear

The function returns the calendar week number for a specified date according to the DIN 1355 / ISO 8601 standard.
- The first calendar week is defined as the first week that contains a minimum of four days of the new year (DIN 1355 / ISO 8601).
- The calendar weeks start on a Monday. Each calendar week contains 7 days.
- The returned value in the first calendar week has the number 1.
- 29, 30 and 31 December may belong to the first calendar week of the following year.
- 1, 2 and 3 January may belong to the last calendar week of the previous year.
FUNCTION F_GetWeekOfTheYear : WORD
Inputs
VAR_INPUT
in : DT;
END_VAR
Name | Type | Description |
---|---|---|
in | DT | The date whose calendar week is to be determined. |
Example:
PROGRAM MAIN
VAR
dtNow : DT := DT#2008-03-17-12:00;
weekOfYear : WORD;
END_VAR
weekOfYear := F_GetWeekOfTheYear(dtNow);
The result is 12.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |