PVOID_TO_STRING

The function converts the value of a pointer variable of type PVOID into a hexadecimal string (basis 16). The hexadecimal string has the PLC prefix: '16#'. The resolution is fixed at 8 digits in a 32-bit system and 16 digits in 64-bit system.
Return value
Name | Type | Description |
|---|---|---|
PVOID_TO_STRING | T_MaxString |
|
Inputs
VAR_INPUT
in : PVOID;
END_VARName | Type | Description |
|---|---|---|
in | PVOID | The pointer variable to be converted. |
Example:
PROGRAM MAIN
VAR
s1 : STRING;
s2 : STRING;
nCnt : BYTE;
p1 : POINTER TO BYTE := 0;
p2 : POINTER TO BYTE := ADR( nCnt );
END_VARs1 := PVOID_TO_STRING( p1 );
s2 := PVOID_TO_STRING( p2 );The result on a 32-bit system:
s1 = '16#00000000'
s2 = ''16#87DE0255' (may vary)
The result on a 64-bit system:
s1 = '16#0000000000000000'
s2 = ''16#8734651087DE0255' (may vary)
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |