PVOID_TO_OCTSTR
The function converts the value of a pointer variable of type PVOID into an octal string (basis 8).
Return value
Name | Type | Description |
---|---|---|
PVOID_TO_OCTSTR | T_MaxString |
|
Inputs
VAR_INPUT
in : PVOID;
iPrecision : INT;
END_VAR
Name | Type | Description |
---|---|---|
in | PVOID | The pointer variable to be converted. |
iPrecision | INT | Minimum number of displayed digits. If the actual number of significant digits is less than the iPrecision parameter, the resulting string is filled with zeros from the left. If the number of significant digits is greater than the iPrecision parameter, the resulting string is not truncated! If the iPrecision parameter and the in parameter have the value zero, the resulting string is an empty string. |
Example:
PROGRAM MAIN
VAR
s1 : STRING;
s2 : STRING;
s3 : STRING;
s4 : STRING;
s5 : STRING;
s6 : STRING;
nCnt : WORD;
pCnt : PVOID := 0;
END_VAR
pCnt := 0;
s1 := PVOID_TO_OCTSTR( pCnt, 0 );
s2 := PVOID_TO_OCTSTR( pCnt, 1 );
s3 := PVOID_TO_OCTSTR( pCnt, 16 );
pCnt := ADR( nCnt );
s4 := PVOID_TO_OCTSTR( pCnt, 0 );
s5 := PVOID_TO_OCTSTR( pCnt, 1 );
s6 := PVOID_TO_OCTSTR( pCnt, 16 );
The result:
s1 = ''
s2 = '0'
s3 = '0000000000000000'
s4 = '20767501125' (may vary)
s5 = '20767501125' (may vary)
s6 = '0000020767501125' (may vary)
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |