DINT_TO_DECSTR

This function converts a signed decimal number into a decimal string (base 10).
Return value
Name | Type | Description |
|---|---|---|
DINT_TO_DECSTR | T_MaxString |
|
Inputs
VAR_INPUT
in : DINT;
iPrecision : INT;
END_VARName | Type | Description |
|---|---|---|
in | DINT | The decimal number to be converted. |
iPrecision | INT | Minimum number of displayed digits. If the actual number of significant digits is less than the iPrecision parameter, the resulting string is filled with zeros from the left. If the number of significant digits is greater than the iPrecision parameter, the resulting string is not truncated! If the iPrecision parameter and the in parameter have the value zero, the resulting string is an empty string. For negative numbers, the negative sign will appear in the resulting string. |
Example:
PROGRAM MAIN
VAR
s1 : STRING;
s2 : STRING;
s3 : STRING;
s4 : STRING;
iCnt : INT;
END_VARiCnt := -1234;
s1 := DINT_TO_DECSTR( iCnt, 1);
s2 := DINT_TO_DECSTR( iCnt, 10 );
iCnt := 0;
s3 := DINT_TO_DECSTR( iCnt, 0 );
iCnt := 1234;
s4 := DINT_TO_DECSTR( iCnt, 10 );The result:
s1 = '-1234
s2 = '-0000001234'
s3 = ''
s4 = '0000001234'
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |