DATA_TO_HEXSTR

The function converts binary data into a hexadecimal string. This function can be used for converting simple data types and structure variables. The maximum length of the binary data must not exceed 85 bytes. If the maximum length is exceeded, a dot ('.') is added to the result string and the conversion is aborted. The remaining data bytes are not converted. In the event of faulty function parameters (pData = zero or cbData = zero) the function returns an empty string.
Return value
Name | Type | Description |
|---|---|---|
DATA_TO_HEXSTR | T_MaxString |
|
Inputs
VAR_INPUT
pData : POINTER TO BYTE;
cbData : UDINT(0..85);
bLoCase : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
pData | POINTER TO BYTE | Start address (pointer) to the binary data to be converted. The address can be determined with the ADR operator. |
cbData | UDINT(0..85) | Max. length of the binary data to be converted. The length may not exceed 85 bytes. The length can be determined with the SIZEOF operator. |
bLoCase | BOOL | This parameter specifies whether to use upper or lower case for the conversion. TRUE = lower case letters, FALSE = upper case letters. |
Example:
Please ensure that that the data size of the overflow variables does not exceed 85 bytes. For this reason, a dot is added to the results string sH5.
The byte order in the number variable is interchanged, since the memory organization of the counter variable is based on the little-endian-format (also referred to as Intel format).
PROGRAM MAIN
VAR
str : T_MaxString := 'abcdefghijklmnopqrstuvwxyzABCDEFGHIJKLMNOPQRSTUVWXYZ0123456789';
number : DWORD := 16#BECF1234;
char : BYTE := 16#07;
null : UDINT := 0;
overflow : ARRAY[0..86] OF BYTE; (* data overflow *)
cbOverflow : UDINT;
sH1, sH2, sH3, sH4, sH5 : T_MaxString;
END_VARsH1 := DATA_TO_HEXSTR( pData := ADR(str), cbData := LEN(str), FALSE );
sH2 := DATA_TO_HEXSTR( pData := ADR(number), cbData := SIZEOF(number), FALSE );
sH3 := DATA_TO_HEXSTR( pData := ADR(char), cbData := SIZEOF(char), FALSE );
sH4 := DATA_TO_HEXSTR( pData := ADR(null), cbData := SIZEOF(null), FALSE );
cbOverflow:= SIZEOF(overflow);
sH5 := DATA_TO_HEXSTR( pData := ADR(overflow), cbData := cbOverflow, FALSE );The result:
sH1 = '61 62 63 64 65 66 67 68 69 6A 6B 6C 6D 6E 6F 70 71 72 73 74 75 76 77 78 79 7A 41 42 43 44 45 46 47 48 49 4A 4B 4C 4D 4E 4F 50 51 52 53 54 55 56 57 58 59 5A 30 31 32 33 34 35 36 37 38 39'
sH2 = '34 12 CF BE'
sH3 = '07'
sH4 = '00 00 00 00'
sH5 = '00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00.'
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |