WSTRNCPY

The function copies the string of a variable of the data type WSTRING and checks whether the string was completely copied.
The function returns
- TRUE if it was possible to copy the complete string (content of the source array).
- FALSE if the string was truncated when copying. If the input string is longer than the output string, only the number of characters (including null termination) corresponding to the length of the output string will be copied.
Return value
Name | Type | Description |
|---|---|---|
WSTRNCPY | BOOL | Copies the string of a variable of the data type WSTRING and checks whether the string was completely copied. |
Inputs
VAR_INPUT
pDst : POINTER TO WSTRING;
pSrc : POINTER TO WSTRING;
nDstSize : UDINT;
END_VARName | Type | Description |
|---|---|---|
pDst | POINTER TO WSTRING | Pointer to the copied WSTRING variable (input string) |
pSrc | POINTER TO WSTRING | Pointer to the WSTRING variable to be copied (output string) |
nDstSize | UDINT | Size of the resulting WSTRING variable (output string) in bytes. The operator SIZEOF() can be used for the assignment. |
Outputs
VAR_OUTPUT
nSrcLen : UDINT;
nDstLen : UDINT;
END_VARName | Type | Description |
|---|---|---|
nSrcLen | UDINT | Length of the specified WSTRING variables to be copied |
nDstLen | UDINT | Length of the copied WSTRING variables |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >= 3.3.21.0 |