UTF8Len

The function returns the number of characters in a UTF-8 string.
If the string does not correspond to the UTF-8 format, the function returns the value 0.
In addition, the function checks whether all the characters are valid ASCII characters and outputs this via the bASCII
output.
The function stops the check after Tc2_Utilities.Parameterlist.cMaxCharacters
. With appropriate parameterization an infinite loop can be avoided.
Return value
Name | Type | Description |
---|---|---|
UTF8Len | UDINT | The return value returns the number of characters in the UTF-8 string. |
Inputs
VAR_INPUT
pUTF8 : PVOID;
END_VAR
Name | Type | Description |
---|---|---|
pUTF8 | PVOID | Pointer to the null-terminated UTF-8 string |
Outputs
VAR_OUTPUT
bASCII : BOOL;
nSize : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bASCII | BOOL | TRUE if the UTF-8 characters are valid ASCII characters. |
nSize | UDINT | Size of the string in bytes (without null termination). Depending on the characters, the size in bytes may be larger than the length of the string. |
![]() | Documentation for attribute 'TcEncoding' := 'UTF-8' For more information about strings in UTF-8 format see also the documentation on the 'TcEncoding' attribute. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >= 3.3.21.0 |