STRNCPY

The function copies the character string of a variable of the data type STRING and checks whether the character string was completely copied.
The function returns
- TRUE if it was possible to copy the complete string (content of the source array).
- FALSE if the string was truncated when copying. If the input string is longer than the output string, only the number of characters (including null termination) corresponding to the length of the output string will be copied.
Return value
Name | Type | Description |
|---|---|---|
STRNCPY | BOOL | Copies the string of a variable of the data type STRING and checks whether the string was completely copied. |
Inputs
VAR_INPUT
pDst : POINTER TO STRING;
pSrc : POINTER TO STRING;
nDstSize : UDINT;
END_VARName | Type | Description |
|---|---|---|
pDst | POINTER TO STRING | Pointer to the copied STRING variable (input string) |
pSrc | POINTER TO STRING | Pointer to the STRING variable to be copied (output string) |
nDstSize | UDINT | Size of the resulting STRING variable (output string) in bytes; the SIZEOF() operator can be used for the assignment. |
Outputs
VAR_OUTPUT
nSrcLen : UDINT;
nDstLen : UDINT;
END_VARName | Type | Description |
|---|---|---|
nSrcLen | UDINT | Length of the specified STRING variable to be copied |
nDstLen | UDINT | Length of the copied WSTRING variables |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >= 3.3.21.0 |