CHAR_TO_WCHAR

The function converts a variable of the data type STRING into a variable of the data type WSTRING (with null termination).
Return value
Name | Type | Description |
|---|---|---|
CHAR_TO_WCHAR | WSTRING(1) | Converts a variable of data type STRING into a variable of data type WSTRING. |
Inputs
VAR_INPUT
sTextIn : STRING(1);
END_VARName | Type | Description |
|---|---|---|
sTextIn | STRING(1) | STRING variable to be converted. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >= 3.3.21.0 |