UDINT_TO_LREALEX

UDINT_TO_LREALEX 1:

The conversion of unsigned numbers into floating-point numbers of the type LREAL is not supported in TwinCAT 2 on the Arm® platform. Unsigned numbers with the most significant bit set may possibly be implicitly converted into negative floating-point numbers. The function described here allows the explicit conversion of the type UDINT into a positive floating-point number of the type LREAL in TwinCAT 2 (even if the most significant bit was set and without compiler warning). You only need this function to be able to compile converted TwinCAT 2 projects without changes in TwinCAT 3.

Unsigned numbers of the type UDINT are always (implicitly and explicitly) converted into positive floating-point numbers in TwinCAT 3. For this reason this function can be dispensed with.

UDINT_TO_LREALEX 2: Return value

Name

Type

Description

UDINT_TO_LREALEX

LREAL

 

UDINT_TO_LREALEX 3: Inputs

VAR_INPUT
    in : UDINT;
END_VAR

Name

Type

Description

in

UDINT

 

Sample:

PROGRAM MAIN
VAR
    nUdint : UDINT := 16#FFFFFFFF;
    fLreal : LREAL := 0.0;
END_VAR

fLreal value

Tc2.x ARM

Tc2.x X86

Tc3.x ARM, X86, X64 

fLreal := nUdint

-*1, Warning 1105**

4294967295

4294967295

fLreal := UDINT_TO_LREAL( nUdint )

-*1, Warning 1105**

4294967295

4294967295

fLreal := UDINT#16#FFFFFFFF

-*1, Warning 1105**

4294967295

4294967295

fLreal := 16#FFFFFFFF

4294967295

4294967295

4294967295

fLreal := UDINT_TO_LREALEX( nUdint )

4294967295

4294967295

4294967295

fLreal := UDINT_TO_LREALEX( UDINT#16#FFFFFFFF)

4294967295

4294967295

4294967295

fLreal := UDINT_TO_LREALEX( 16#FFFFFFFF )

4294967295

4294967295

4294967295

*not supported

**Conversion of unsigned integer to LREAL is not supported. The value is used as signed instead.

Requirements

Development environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, Arm®)

Tc2_Utilities (System)