UINT_TO_LREALEX

The conversion of unsigned numbers into floating-point numbers of the type LREAL is not supported in TwinCAT 2 on the Arm® platform. Unsigned numbers with the most significant bit set may possibly be implicitly converted into negative floating-point numbers. The function described here allows the explicit conversion of the type UINT into a positive floating-point number of the type LREAL in TwinCAT 2 (even if the most significant bit was set and without compiler warning). You only need this function to be able to compile converted TwinCAT 2 projects without changes in TwinCAT 3.
Unsigned numbers of the type UINT are always (implicitly and explicitly) converted into positive floating-point numbers in TwinCAT 3. For this reason this function can be dispensed with.
Return value
Name | Type | Description |
|---|---|---|
UINT_TO_LREALEX | LREAL |
|
Inputs
VAR_INPUT
in : UINT;
END_VARName | Type | Description |
|---|---|---|
in | UINT |
|
Sample:
PROGRAM MAIN
VAR
nUint : UINT := 16#FFFF;
fLreal : LREAL := 0.0;
END_VARfLreal value | Tc2.x ARM | Tc2.x X86 | Tc3.x ARM, X86, X64 |
|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
*Conversion of unsigned integer to LREAL is not supported. The value is used as signed instead.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |