FILETIME64_TO_TOD

FILETIME64_TO_TOD 1:

This function can be used to extract the 'Time of Day' from a time in FILETIME format.

FUNCTION FILETIME64_TO_TOD: TOD

FILETIME64_TO_TOD 2: Inputs

VAR_INPUT
    fileTime : T_FILETIME64;
END_VAR

Name

Type

Description

fileTime

T_FILETIME64

The time to be converted in FILETIME format

Return parameter

Description

0

Error. The function fails if the most significant bit of the 64-bit fileTime variable is set.

> 0

No error. The time of day is displayed.

Example:

PROGRAM MAIN
VAR
    timeAsFileTime : T_FILETIME64;
    timeOfDay      : TOD;
END_VAR
timeAsFileTime := F_GetSystemTime();
timeOfDay := FILETIME64_TO_TOD( timeAsFileTime );

Requirements

Development environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.4024.0

PC or CX (x86, x64, Arm®)

Tc2_Utilities (System) >= 3.7.3.0