SYSTEMTIME_TO_FILETIME64
The function can be used to convert the Windows system time structure into the Filetime format. The day of the week wDayOfWeek of the system time variable is ignored. The system time year must be greater than 1601 and less than 30827.
FUNCTION SYSTEMTIME_TO_FILETIME64 : T_FILETIME64
VAR_INPUT
VAR_INPUT
systemTime : TIMESTRUCT;
END_VAR
systemTime: The structure with the Windows system time requiring conversion (type: TIMESTRUCT).
Return parameter |
Description |
---|---|
0 |
Error, wrong system time parameter value. |
> 0 |
No error. File time. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.4024 | PC or CX (x86, x64, ARM) | Tc2_Utilities (System) >= 3.3.44.0 |