ST_CxDeviceIdentificationEx
TYPE ST_CxDeviceIdentificationEx :
STRUCT
strTargetType : STRING(30);
strHardwareModel : STRING(16);
strHardwareSerialNo : STRING(16);
strHardwareVersion : STRING(8);
strHardwareDate : STRING(12);
strHardwareCPU : STRING(20);
strImageDevice : STRING(48);
strImageVersion : STRING(32);
strImageLevel : STRING(32);
strImageOsName : STRING(48);
strImageOsVersion : STRING(8);
strTwinCATVersion : STRING(4);
strTwinCATRevision : STRING(4);
strTwinCATBuild : STRING(8);
strTwinCATLevel : STRING(20);
strAmsNetId : T_AMSNetId;
END_STRUCT
END_TYPE
strTargeType: Type of the target system, e.g. 'CX1000-CE', ...
strHardwareModel: Hardware model, e.g. '1001'
strHardwareSerialNo: Hardware serial number, e.g. '123'
strHardwareVersion: Hardware version, e.g. '1.7'
strHardwareDate: Hardware production date, e.g. '18.8.06'
strHardwareCPU: Hardware CPU architecture, e.g. 'INTELx86', 'ARM', 'UNKNOWN' or '' (empty string)
strImageDevice: Software platform, e.g. 'CX1000', ...
strImageVersion: Version of the software platform, e.g. '2.15'
strImageVersion: Version of the software platform, e.g. 'HMI'
strImageOsVersion: Name of the operating system, e.g. 'Windows CE'
strImageOsVersion: Version of the operating system, e.g. '5.0'
strTwinCATVersion: TwinCAT version, e.g. for TwinCAT 2.10.1307: '2'
strTwinCATRevision: TwinCAT Reversion, e.g. for TwinCAT 2.10.1307: '10'
strTwinCATBuild: TwinCAT Build, e.g. for TwinCAT 2.10.1307: '1307'
strTwinCATLevel: Registered TwinCAT level, e.g. 'PLC', 'NC-PTP', 'NC-I', ....
strAmsNetId: TwinCAT AMS-NetID, e.g. '5.0.252.31.1.1'
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | CX (x86) | Tc2_SystemCX |