E_CX1000_DisplayModes
TYPE E_CX1000_DisplayModes : (
e_CX1100_DisplayNoAction := 0,
e_CX1100_DisplayOn := 1,
e_CX1100_DisplayOff,
e_CX1100_CursorOn,
e_CX1100_CursorOff,
e_CX1100_CursorBlinkOn,
e_CX1100_CursorBlinkOff,
e_CX1100_BackLightOn,
e_CX1100_BackLightOff,
e_CX1100_ClearDisplay,
e_CX1100_WriteLine1,
e_CX1100_WriteLine2
);
END_TYPEName | Description |
|---|---|
e_CX1100_DisplayNoAction | No action. |
e_CX1100_DisplayOn | Switch on the display. |
e_CX1100_DisplayOff | Switch off the display. |
e_CX1100_CursorOn | Switch on the cursor. |
e_CX1100_CursorOff | Switch off the cursor. |
e_CX1100_CursorBlinkOn | Switch on the cursor blinking. |
e_CX1100_CursorBlinkOff | Switch off the cursor blinking. |
e_CX1100_BackLightOn | Switch on the backlight. |
e_CX1100_BackLightOff | Switch off the backlight. |
e_CX1100_ClearDisplay | Clear display. |
e_CX1100_WriteLine1 | Write the first line. |
e_CX1100_WriteLine2 | Write the second line. |