E_CX2100_DisplayModesWr
TYPE E_CX2100_DisplayModesWr : (
eCX2100_DisplayNoActionWr := 0,
eCX2100_CursorOn,
eCX2100_CursorOff,
eCX2100_CursorBlinkOn,
eCX2100_CursorBlinkOff,
eCX2100_BackLightOn,
eCX2100_BackLightOff,
eCX2100_ClearDisplay,
eCX2100_WriteLine1,
eCX2100_WriteLine2,
eCX2100_WriteLines,
eCX2100_CursorPosX,
eCX2100_CursorPosY,
eCX2100_CursorPosXY
);
END_TYPEName | Description |
|---|---|
eCX2100_DisplayNoActionWr | No action. |
eCX2100_CursorOn | Switch on the cursor. |
eCX2100_CursorOff | Switch off the cursor. |
eCX2100_CursorBlinkOn | Switch on the cursor blinking. |
eCX2100_CursorBlinkOff | Switch off the cursor blinking. |
eCX2100_BackLightOn | Switch on the backlight. |
eCX2100_BackLightOff | Switch off the backlight. |
eCX2100_ClearDisplay | Clear display. |
eCX2100_WriteLine1 | Write the first line. |
eCX2100_WriteLine2 | Write the second line. |
eCX2100_WriteLines | Write lines. |
eCX2100_CursorPosX | Cursor position on the X axis. |
eCX2100_CursorPosY | Cursor position on the Y axis. |
eCX2100_CursorPosXY | Cursor position on the XY axis. |