F_CX8190_LED_WD
Since the CX8190 supports various protocols, the two LEDs WD and ERR on the CX8190 are not used by the firmware. This allows the user to create his own diagnosis messages. The LEDs can be used to indicate, for example, whether the CX8190 has received an IP address from the DHCP server or whether devices are exchanging data.
The F_CX8190_LED_WD function controls the WD LED on the CX8190. Various color and flashing modes can be used here. The possible LED colors are red and green.
VAR_INPUT
VAR_INPUT
eMode : E_CX81x0_LED;
END_VAR
eMode: The way in which the LED lights up, see also Data type E_CX81x0_LED.
Return value
F_ CX8190_LED_WD : INT;
F_ CX8190_LED_WD: -1, not implemented flash code, 0 OK
Requirements
Development environment | Target platform | Hardware | PLC libraries to include |
---|---|---|---|
TwinCAT v3.1 Build 4022.30 | ARM | CXxxxx | Tc2_SystemCX |