FB_C69xxSetLedColor

FB_C69xxSetLedColor 1:

This function block is deprecated on newer IPCs. Use FB_SetLedColor_BAPI from Tc2_System instead.

FB_C69xxSetLedColor 2:

The function block FB_C69xxSetLedColor can be used to switch the user LED on the C69xx PC. The LED color is switched via a rising edge at bExecute and the eNewColor parameter. The LED can be switched off (eNewColor = eULED_Off) or set to red (eNewColor = eULED_Red), blue (eNewColor = eULED_Blue) or green (eNewColor = eULED_Green).

TYPE E_UserLED_Color : (
 eULED_Off := 0,
 eULED_Red := 1,
 eULED_Blue := 2,
 eULED_Green := 3
);
END_TYPE 

FB_C69xxSetLedColor 3: Inputs

VAR_INPUT
    bExecute  : BOOL;
    eNewColor : E_UserLED_Color;
END_VAR

Name

Type

Description

bExecute

BOOL

Switching of the LED with rising edge.

eNewColor

E_UserLED_Color

Color value to be set

FB_C69xxSetLedColor 4: Outputs

VAR_OUTPUT
    eLastSetColor : E_UserLED_Color;
    bError        : BOOL;
END_VAR

Name

Type

Description

eLastSetColor

E_UserLED_Color

Last color value set with this function block

bError

BOOL

Error while setting the LED color

Requirements

Development environment

Target plattform

PLC Libraries to include

TwinCAT v3.0.0

PC (i386)

Tc2_SystemC69xx