F_CheckMemoryArea

The function returns information about the memory area in which the requested variable with the specified size is located. A return value of type E_TcMemoryArea is used for this purpose.
FUNCTION F_CheckMemoryArea: E_TcMemoryArea
VAR_INPUT
pData : PVOID;
nSize : UDINT;
END_VAR
pData: Memory address of the variable
nSize: Size of the variable in bytes
Example
PROGRAM MAIN
VAR
nCounter : USINT;
eMemAreaStatic : E_TcMemoryArea;
pDynamicVariable : POINTER TO LREAL;
eMemAreaDynamic : E_TcMemoryArea;
pNull : PVOID := 0;
eMemAreaUnknown : E_TcMemoryArea;
END_VAR
-------------------------------------------------------------------
nCounter := nCounter + 1;
eMemAreaStatic := F_CheckMemoryArea( pData:=ADR(nCounter), nSize:=SIZEOF(nCounter) );
IF nCounter = 100 THEN
pDynamicVariable := __NEW(LREAL);
IF pDynamicVariable <> 0 THEN
pDynamicVariable^ := 7 * 4.5;
eMemAreaDynamic := F_CheckMemoryArea( pData:=pDynamicVariable, nSize:=SIZEOF(LREAL) );
__DELETE(pDynamicVariable);
END_IF
END_IF
eMemAreaUnknown := F_CheckMemoryArea( pData:=pNull, nSize:=1 );
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.4022 | PC or CX (x86, x64, ARM) | Tc2_System (system) |