F_CreateAmsNetId

F_CreateAmsNetId 1:

The function generates a formatted NetID string (type: T_AmsNetID) and returns it as return parameter (e.g. '127.16.17.3.1.1').

FUNCTION F_CreateAmsNetId : T_AmsNetId

F_CreateAmsNetId 2: Inputs

VAR_INPUT
    nIds : T_AmsNetIdArr;
END_VAR

Name

Type

Description

nIds 

T_AmsNetIdArr

Byte array (type: T_AmsNetIdArr). Each byte corresponds to a number of the network address. The address bytes have a network byte order.

Example of a call in ST:

PROGRAM MAIN
VAR
    ids    : T_AmsNetIdArr := 127, 16, 17, 3, 1, 1;
    sNetID : T_AmsNetID := '';
END_VAR

sNetID := F_CreateAmsNetId( ids );(* Result: '127.16.17.3.1.1' *)

Requirements

Development environment

Target system type

PLC libraries to include (Category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_System (System)