FB_FileTell

FB_FileTell 1:

The function block determines the current position of the file pointer. The position indicates the relative offset from the start of the file.

Note that in files opened in "Append at end of file" mode, the current position is determined by the last I/O operation, not by the position of the next write access. After a read operation, for example, the file pointer is at the position where the next read access will take place, not at the position where the next write access will take place. In append mode, the file pointer is always moved to the end before the write operation.

If no previous I/O operation was performed and the file was opened in append mode, the file pointer is at the start of the file.

FB_FileTell 2: Inputs

VAR_INPUT
    sNetId    : T_AmsNetId;
    hFile     : UINT;
    bExecute  : BOOL;
    tTimeout  : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId).

hFile

UINT

File handle, which was generated when the function block FB_FileOpen was created.

bExecute

BOOL

The function block is activated by a rising edge at this input.

tTimeout

TIME

States the length of the timeout that may not be exceeded by execution of the ADS command.

FB_FileTell 3: Outputs

VAR_OUTPUT
    bBusy    : BOOL;
    bError   : BOOL;
    nErrId   : UDINT;
    nSeekPos : DINT;(* On error, nSEEKPOS returns -1 *)
END_VAR

Name

Type

Description

bBusy

BOOL

When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed.

bError

BOOL

If an error occurs during command execution, this output is set, once the bBusy output has been reset.

nErrId

UDINT

Returns the ADS error code or the command-specific error code when the bError output is set.

nSeekPos

DINT

Returns the current position of the file pointer.

Command-specific error code

Possible cause

0x703

Invalid or unknown file handle.

0x70E

File was opened with wrong method (e.g. with obsolete FILEOPEN function block).

Example of calling the function block in FBD:

PROGRAM Test
VAR
    fbFileTell        : FB_FileTell;
    hFile             : UINT;
    bFileTell         : BOOL;
    bFileTellBusy     : BOOL;
    bFileTellError    : BOOL;
    nFileTellErrorId  : UDINT;
    nFileTellSeekPos  : DINT;
END_VAR
FB_FileTell 4:

Requirements

Development environment

Target system type

PLC libraries to include (Category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_System (System)