FB_FileRead

FB_FileRead 1:

With this function block the contents of an already opened file can be read. Before a read access, the file must have been opened in the corresponding mode. In addition to the FOPEN_MODEREAD, the appropriate format (FOPEN_MODEBINARY or FOPEN_MODETEXT) is also important to achieve the desired result.

FB_FileRead 2: Inputs

VAR_INPUT
    sNetId     : T_AmsNetId;
    hFile      : UINT;
    pReadBuff  : PVOID;
    cbReadLen  : UDINT;
    bExecute   : BOOL;
    tTimeout   : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId).

hFile

UINT

File handle, which was generated when the function block FB_FileOpen was created.

pReadBuff

PVOID

Address of the buffer into which the data are to be read. The buffer can be a single variable, an array or a structure, whose address can be found with the ADR operator.

cbReadLen

UDINT

Number of bytes to be read

bExecute

BOOL

The function block is activated by a rising edge at this input.

tTimeout

TIME

States the length of the timeout that may not be exceeded by execution of the ADS command.

FB_FileRead 3: Outputs

VAR_OUTPUT
    bBusy  : BOOL;
    bError : BOOL;
    nErrId : UDINT;
    cbRead : UDINT;    
    bEOF   : BOOL;
END_VAR

Name

Type

Description

bBusy

BOOL

When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed.

bError

BOOL

If an error occurs during command execution, this output is set, once the bBusy output has been reset.

nErrId

UDINT

Returns the ADS error code or the command-specific error code when the bError output is set.

cbRead

UDINT

Number of currently read bytes

bEOF

BOOL

This output is set if the end of the file was reached and no further data bytes could be read (cbRead=0). This output is not set if further data bytes could be read (cbRead>0).

Command-specific error code

Possible cause

0x703

Invalid or unknown file handle.

0x70A

No memory for read buffer.

0x70E

File was opened with wrong method (e.g. with obsolete FILEOPEN function block).

Example of calling the block in ST:

Example of calling the function block in FBD:

PROGRAM Test
VAR
    fbFileRead        : FB_FileRead;
    hFile             : UINT;
    bFileRead         : BOOL;
    bFileReadBusy     : BOOL;
    bFileReadError    : BOOL;
    nFileReadErrorId  : UDINT;
    nFileReadCount    : UDINT;
    bFileReadEOF      : BOOL;
    fileData          : ARRAY[0..9] OF BYTE;
END_VAR
FB_FileRead 4:

After a rising edge at bExecute and successful execution of the read instruction the currently read bytes from the file are found in FILEDATA. The parameter cbRead can be used to determine how many bytes were actually read during the last read operation.

Requirements

Development environment

Target system type

PLC libraries to include (Category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_System (System)