FB_FileGets
The function block reads strings from a file. The string is read up to and including the line feed character, or up to the end of the file or the maximum permitted length of sLine. The zero termination is appended automatically. The file must have been opened in text mode.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
hFile : UINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId). |
hFile | UINT | File handle, which was generated when the function block FB_FileOpen was created. |
bExecute | BOOL | The function block is activated by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
sLine : T_MaxString;
bEOF : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed. |
bError | BOOL | If an error occurs during command execution, this output is set, once the bBusy output has been reset. |
nErrId | UDINT | Returns the ADS error code or the command-specific error code when the bError output is set. |
sLine | T_MaxString | String that was read (type: T_MaxString). |
bEOF | BOOL | This output is set if the end of the file was reached and no further data bytes could be read (cbRead=0). This output is not set if further data bytes could be read (cbRead>0). |
Command-specific error code | Possible cause |
---|---|
0x703 | Invalid or unknown file handle. |
0x70A | No memory for read buffer. |
0x70E | File was opened with wrong method (e.g. with obsolete FILEOPEN function block). |
Example of calling the function block in FBD:
PROGRAM Test
VAR
fbFileGets : FB_FileGets;
hFile : UINT;
bFileGets : BOOL;
bFileGetsBusy : BOOL;
bFileGetsError : BOOL;
nFileGetsErrorId : UDINT;
strBuffer : STRING;
bFileGetsEOF : BOOL;
END_VAR
Requirements
Development environment |
Target system type |
PLC libraries to include (Category group) |
---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86, x64, ARM) |
Tc2_System (System) |