FB_FileDelete

FB_FileDelete 1:

The function block deletes a file from the data storage device.

FB_FileDelete 2: Inputs

VAR_INPUT
    sNetId    : T_AmsNetId;
    sPathName : T_MaxString;(* file path and name *)
    ePath     : E_OpenPath := PATH_GENERIC;
    bExecute  : BOOL;
    tTimeout  : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId).

sPathName

T_MaxString

File name, including the full path (type: T_MaxString).

ePath

E_OpenPath

This input can be used to select a TwinCAT system path on the target device for opening the file (type: E_OpenPath).

bExecute

BOOL

The function block is activated by a rising edge at this input.

tTimeout

TIME

States the length of the timeout that may not be exceeded by execution of the ADS command.

FB_FileDelete 3: Outputs

VAR_OUTPUT
    bBusy  : BOOL;
    bError : BOOL;
    nErrId : UDINT;
END_VAR

Name

Type

Description

bBusy

BOOL

When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed.

bError

BOOL

If an error occurs during command execution, this output is set, once the bBusy output has been reset.

nErrId

UDINT

Returns the ADS error code or the command-specific error code when the bError output is set.

Command-specific error code

Possible cause

0x70C

File not found. Invalid sPathName or ePath parameter.

Example of calling the function block in FBD:

PROGRAM Test
VAR
    fbFileDelete     : FB_FileDelete;
    bFileDelete      : BOOL;
    bFileDeleteBusy  : BOOL;
    bFileDeleteError : BOOL;
    nFileDeleteErrId : UDINT;
END_VAR
FB_FileDelete 4:

Requirements

Development environment

Target system type

PLC libraries to include (Category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_System (System)