FB_EOF

The function block FB_EOF can check whether the end of the file was reached.
![]() | This function block is only suitable for logging in real-time to a limited extent. |
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
hFile : UINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId). |
hFile | UINT | File handle, which was generated when the function block FB_FileOpen was created. |
bExecute | BOOL | The function block is activated by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
bEOF : BOOL;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed. |
bError | BOOL | If an error occurs during command execution, this output is set, once the bBusy output has been reset. |
nErrId | UDINT | Returns the ADS error code or the command-specific error code when the bError output is set. |
bEOF | BOOL | This output is set when the end of the file is reached. |
Command-specific error code | Possible cause |
|---|---|
0x703 | Invalid or unknown file handle. |
0x70E | File was opened with wrong method (e.g. with obsolete FILEOPEN function block). |
Example of calling the function block in FBD:
PROGRAM Test
VAR
fbEOF : FB_EOF;
hFile : UINT;
bFileEOF : BOOL;
bEOFBusy : BOOL;
bEOFError : BOOL;
nEOFErrorId : UDINT;
bIsEOF : BOOL;
END_VAR
Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |
