Constants
Port numbers
Port numbers | Value | Description |
|---|---|---|
AMSPORT_LOGGER | 100 | Port number of the Standard-Logger. |
AMSPORT_EVENTLOG | 110 | Port number of the TwinCAT Eventlogger. |
AMSPORT_R0_RTIME | 200 | Port number of the TwinCAT Realtime Server. |
AMSPORT_R0_IO | 300 | Port number of the TwinCAT I/O Server. |
AMSPORT_R0_NC | 500 | Port number of the TwinCAT NC Server. |
AMSPORT_R0_NCSAF | 501 | Port number of the TwinCAT NC Serves (Task SAF). |
AMSPORT_R0_NCSVB | 511 | Port number of the TwinCAT NC Server (Task SVB). |
AMSPORT_R0_ISG | 550 | internal |
AMSPORT_R0_CNC | 600 | Port number of the TwinCAT NC I Server. |
AMSPORT_R0_LINE | 700 | internal |
AMSPORT_R0_PLC | 800 | Port number of the TwinCAT PLC Servers (only on the Buscontroller). |
AMSPORT_R0_PLC_RTS1 | 801 | Port number of the TwinCAT 2.xx PLC Server runtime 1 |
AMSPORT_R0_PLC_RTS2 | 811 | Port number of the TwinCAT 2.xx PLC Server runtime 2 |
AMSPORT_R0_PLC_RTS3 | 821 | Port number of the TwinCAT 2.xx PLC Server runtime 3 |
AMSPORT_R0_PLC_RTS4 | 831 | Port number of the TwinCAT 2.xx PLC Server runtime 4 |
AMSPORT_R0_CAM | 900 | Port number of the TwinCAT CAM Server. |
AMSPORT_R0_CAMTOOL | 950 | Port number of the TwinCAT CAMTOOL Server. |
AMSPORT_R3_SYSSERV | 10000 | Port number of the TwinCAT System Service. |
AMSPORT_R3_SCOPESERVER | 14001 | Port number of the TwinCAT Scope Server. |
Ads-States
ADS States | Value | Description |
|---|---|---|
ADSSTATE_INVALID | 0 | ADS Status: invalid |
ADSSTATE_IDLE | 1 | ADS Status: idle |
ADSSTATE_RESET | 2 | ADS Status: reset. |
ADSSTATE_INIT | 3 | ADS Status: init |
ADSSTATE_START | 4 | ADS Status: start |
ADSSTATE_RUN | 5 | ADS Status: run |
ADSSTATE_STOP | 6 | ADS Status: stop |
ADSSTATE_SAVECFG | 7 | ADS Status: save configuration |
ADSSTATE_LOADCFG | 8 | ADS Status: load configuration |
ADSSTATE_POWERFAILURE | 9 | ADS Status: Power failure |
ADSSTATE_POWERGOOD | 10 | ADS Status: Power good |
ADSSTATE_ERROR | 11 | ADS Status: Error |
ADSSTATE_SHUTDOWN | 12 | ADS Status: Shutdown |
ADSSTATE_SUSPEND | 13 | ADS Status: Suspend |
ADSSTATE_RESUME | 14 | ADS Status: Resume |
ADSSTATE_CONFIG | 15 | ADS Status: Configuration (System is in config mode) |
ADSSTATE_RECONFIG | 16 | ADS Status: Reconfiguration (System should restart in config mode) |
ADSSTATE_STOPPING | 17 |
|
ADSSTATE_INCOMPATIBLE | 18 |
|
ADSSTATE_EXCEPTION | 19 |
|
ADSSTATE_MAXSTATES | 20 | Max. number of available ads states |
ADS/System Services
Reserved Index Groups | Value | Description |
|---|---|---|
ADSIGRP_SYMTAB | 16#F000 |
|
ADSIGRP_SYMNAME | 16#F001 |
|
ADSIGRP_SYMVAL | 16#F002 |
|
ADSIGRP_SYM_HNDBYNAME | 16#F003 |
|
ADSIGRP_SYM_VALBYNAME | 16#F004 |
|
ADSIGRP_SYM_VALBYHND | 16#F005 |
|
ADSIGRP_SYM_RELEASEHND | 16#F006 |
|
ADSIGRP_SYM_INFOBYNAME | 16#F007 |
|
ADSIGRP_SYM_VERSION | 16#F008 |
|
ADSIGRP_SYM_INFOBYNAMEEX | 16#F009 |
|
ADSIGRP_SYM_DOWNLOAD | 16#F00A |
|
ADSIGRP_SYM_UPLOAD | 16#F00B |
|
ADSIGRP_SYM_UPLOADINFO | 16#F00C |
|
ADSIGRP_SYMNOTE | 16#F010 |
|
ADSIGRP_IOIMAGE_RWIB | 16#F020 |
|
ADSIGRP_IOIMAGE_RWIX | 16#F021 |
|
ADSIGRP_IOIMAGE_RISIZE | 16#F025 |
|
ADSIGRP_IOIMAGE_RWOB | 16#F030 |
|
ADSIGRP_IOIMAGE_RWOX | 16#F031 |
|
ADSIGRP_IOIMAGE_RWOSIZE | 16#F035 |
|
ADSIGRP_IOIMAGE_CLEARI | 16#F040 |
|
ADSIGRP_IOIMAGE_CLEARO | 16#F050 |
|
ADSIGRP_IOIMAGE_RWIOB | 16#F060 |
|
ADSIGRP_DEVICE_DATA | 16#F100 |
|
ADSIOFFS_DEVDATA_ADSSTATE | 16#0000 |
|
ADSIOFFS_DEVDATA_DEVSTATE | 16#0002 |
|
System Service File Service
System Service Index Groups | Value | Description |
|---|---|---|
SYSTEMSERVICE_OPENCREATE | 100 |
|
SYSTEMSERVICE_OPENREAD | 101 |
|
SYSTEMSERVICE_OPENWRITE | 102 |
|
SYSTEMSERVICE_CREATEFILE | 110 |
|
SYSTEMSERVICE_CLOSEHANDLE | 111 |
|
SYSTEMSERVICE_FOPEN | 120 |
|
SYSTEMSERVICE_FCLOSE | 121 |
|
SYSTEMSERVICE_FREAD | 122 |
|
SYSTEMSERVICE_FWRITE | 123 |
|
SYSTEMSERVICE_FSEEK | 124 |
|
SYSTEMSERVICE_FTELL | 125 |
|
SYSTEMSERVICE_FGETS | 126 |
|
SYSTEMSERVICE_FPUTS | 127 |
|
SYSTEMSERVICE_FSCANF | 128 |
|
SYSTEMSERVICE_FPRINTF | 129 |
|
SYSTEMSERVICE_FEOF | 130 |
|
SYSTEMSERVICE_FDELETE | 131 |
|
SYSTEMSERVICE_FRENAME | 132 |
|
SYSTEMSERVICE_REG_HKEYLOCALMACHINE | 200 |
|
SYSTEMSERVICE_SENDEMAIL | 300 |
|
SYSTEMSERVICE_TIMESERVICES | 400 |
|
SYSTEMSERVICE_STARTPROCESS | 500 |
|
SYSTEMSERVICE_CHANGENETID | 600 |
|
System Servie Timeservices
System Service Index Offsets (Timeservices) | Value | Description |
|---|---|---|
TIMESERVICE_DATEANDTIME | 1 |
|
TIMESERVICE_SYSTEMTIMES | 2 |
|
TIMESERVICE_RTCTIMEDIFF | 3 |
|
TIMESERVICE_ADJUSTTIMETORTC | 4 |
|
ADSLOG message types
Masks for log output | Value | Description |
|---|---|---|
ADSLOG_MSGTYPE_HINT | 16#01 |
|
ADSLOG_MSGTYPE_WARN | 16#02 |
|
ADSLOG_MSGTYPE_ERROR | 16#04 |
|
ADSLOG_MSGTYPE_LOG | 16#10 |
|
ADSLOG_MSGTYPE_MSGBOX | 16#20 |
|
ADSLOG_MSGTYPE_RESOURCE | 16#40 |
|
ADSLOG_MSGTYPE_STRING | 16#80 |
|
BOOTDATA flags
Masks for Bootdata flags | Value | Description |
|---|---|---|
BOOTDATAFLAGS_RETAIN_LOADED | 16#01 |
|
BOOTDATAFLAGS_RETAIN_INVALID | 16#02 |
|
BOOTDATAFLAGS_RETAIN_REQUESTED | 16#04 |
|
BOOTDATAFLAGS_PERSISTENT_LOADED | 16#10 |
|
BOOTDATAFLAGS_PERSISTENT_INVALID | 16#20 |
|
Masks for BSOD flags | Value | Description |
|---|---|---|
SYSTEMSTATEFLAGS_BSOD | 16#01 | BSOD: Blue Screen of Death |
SYSTEMSTATEFLAGS_RTVIOLATION | 16#02 | Realtime violation latency overrun |
File output modes
Masks for File output | Value | Description |
|---|---|---|
FOPEN_MODEREAD | 16#0001 | 'r': Opens file for reading |
FOPEN_MODEWRITE | 16#0002 | 'w': Opens file for reading, (possible) existing files were overwritten. |
FOPEN_MODEAPPEND | 16#0004 | 'a': Opens file for reading, is attached to (possible) existing file. If no file existes, it will be created. |
FOPEN_MODEPLUS | 16#0008 | '+': Opens file for reading and writing. |
FOPEN_MODEBINARY | 16#0010 | 'b': Opens file forbinary reading and writing. |
FOPEN_MODETEXT | 16#0020 | 't': Opens file for textual reading and writing: |
Eventlogger constants
Masks for Eventlogger Flags | Value | Description |
|---|---|---|
TCEVENTFLAG_PRIOCLASS | 16#0010 | Class and priority are defined by the formatter |
TCEVENTFLAG_FMTSELF | 16#0020 | The formatting information comes with the event |
TCEVENTFLAG_LOG | 16#0040 | Logg. |
TCEVENTFLAG_MSGBOX | 16#0080 | Show message box. |
TCEVENTFLAG_SRCID | 16#0100 | Use Source-Id instead of Source name. |
TwinCAT Eventlogger Status messages | Value | Description |
|---|---|---|
TCEVENTSTATE_INVALID | 16#0000 | Not valid, occurs also if the event was not reported. |
TCEVENTSTATE_SIGNALED | 16#0001 | Event is reported, but neither signed off or acknowledged.. |
TCEVENTSTATE_RESET | 16#0002 | Event is signed off ('gone'). |
TCEVENTSTATE_CONFIRMED | 16#0010 | Event is acknowledged. |
TCEVENTSTATE_RESETCON | 16#0012 | Event is signed off and acknowledged |
TwinCAT Eventlogger Status messages | Value | Description |
|---|---|---|
TCEVENT_SRCNAMESIZE | 15 | Max. Length for the Source name. |
TCEVENT_FMTPRGSIZE | 31 | Max. Length for the name of the formatter. |
Other | Value | Description |
|---|---|---|
PI | 3.1415926535897932384626433832795 | Pi number |
DEFAULT_ADS_TIMEOUT | T#5s | Default ADS timeout |
MAX_STRING_LENGTH | 255 | The max. string length of T_MaxString data type |
Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |