E_TcEventClass
TYPE E_TcEventClass :
(
TCEVENTCLASS_NONE :=0, (* No class *)
TCEVENTCLASS_MAINTENANCE :=1, (* Maintenance hint *)
TCEVENTCLASS_MESSAGE :=2, (* Message *)
TCEVENTCLASS_HINT :=3, (* Hint *)
TCEVENTCLASS_STATEINFO :=4, (* State information *)
TCEVENTCLASS_INSTRUCTION :=5, (* Instruction *)
TCEVENTCLASS_WARNING :=6, (* Warning *)
TCEVENTCLASS_ALARM :=7, (* Alarm *)
TCEVENTCLASS_PARAMERROR :=8 (* Parameter error *)
);
END_TYPEPrerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |